Z2360/d1 | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2360/d1

Flange

Z2360/d1

1.1191
800 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 t1 a1 l1 d3 d2 d1 Product CAD data
12 6,8 32 45 11 6,6 M30x1,5 Z2360/30x1,5
12 9 41 60 15 9 M36x1,5 Z2360/36x1,5
12 9 45 65 15 9 M42x1,5 Z2360/42x1,5
14,5 11 57 80 18 11 M56x2 Z2360/56x2