Z236/d1xH1 | Cylinder | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z236/d1xH1

Short-stroke cylinder, double-acting

Z236/d1xH1

max. 150°C
max. 500 bar

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 sw1 t1 a1 b1 l4 l3 l2 l1 d6 d5 d4 d3 d2 d1 H1 Product CAD data
4 2,4 8 15 23 4,1 12 21,5 44 50 3,5 16 22 M6 M30x1,5 10 10 Z236/10x10
4 2,4 8 15 23 4,1 12 21,5 50 56 3,5 16 22 M6 M30x1,5 10 16 Z236/10x16
4 2,4 8 15 23 4,1 12 21,5 66 72 3,5 16 22 M6 M30x1,5 10 32 Z236/10x32
6,4 4 10 16 28 5 12 22,5 45 51 4,2 20 28 M8 M36x1,5 12 10 Z236/12x10
6,4 4 10 16 28 5 12 22,5 51 57 4,2 20 28 M8 M36x1,5 12 16 Z236/12x16
6,4 4 10 16 28 5 12 22,5 67 73 4,2 20 28 M8 M36x1,5 12 32 Z236/12x32
10 5,8 13 17 30 5 12 22,5 52 59 5,2 25 35 M10 M42x1,5 16 16 Z236/16x16
10 5,8 13 17 30 5 12 22,5 56 63 5,2 25 35 M10 M42x1,5 16 20 Z236/16x20
10 5,8 13 17 30 5 12 22,5 86 93 5,2 25 35 M10 M42x1,5 16 50 Z236/16x50
16 9,8 17 18 40 5 14,5 25,5 59 69 5,2 32 45 M12 M56x2 20 20 Z236/20x20