Z2701/d1 | Fittings | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2701/d1

Elbow connector

Z2701/d1

Steel
DIN EN ISO 8434-1 (DIN2353)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ d1 Product CAD data
W06L M12x1,5 Z2701/12x1,5
W08L M14x1,5 Z2701/14x1,5
W10L M16x1,5 Z2701/16x1,5
W12L M18x1,5 Z2701/18x1,5
W15L M22x1,5 Z2701/22x1,5