Z2702/d1 | Fittings | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2702/d1

T-pipe connector

Z2702/d1

Steel
DIN EN ISO 8434-1 (DIN 2353)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ d1 Product CAD data
T06L M12x1,5 Z2702/12x1,5
T08L M14x1,5 Z2702/14x1,5
T10L M16x1,5 Z2702/16x1,5
T12L M18x1,5 Z2702/18x1,5
T15L M22x1,5 Z2702/22x1,5