Z2703/d1 | Fittings | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2703/d1

T-pipe connector, adjustable

Z2703/d1

Steel
DIN EN ISO 8434-01 (DIN 2353)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ sw1 d1 Product CAD data
ET06L 14 M12x1,5 Z2703/12x1,5
ET08L 17 M14x1,5 Z2703/14x1,5
ET10L 19 M16x1,5 Z2703/16x1,5
ET12L 22 M18x1,5 Z2703/18x1,5
ET15L 27 M22x1,5 Z2703/22x1,5