Z2711/d1xd2 | Fittings | Hydraulic products | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z2711/d1xd2

Straight female connector

Z2711/d1xd2

Steel
DIN EN ISO 8434-1 (DIN 2353)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ sw2 sw1 d1 d2 Product CAD data
EGE06LR 14 14 M12x1,5 G1/8 Z2711/12x1,5xG1/8
EGE08LR 19 19 M14x1,5 G1/4 Z2711/14x1,5xG1/4
EGE10LR 19 19 M16x1,5 G1/4 Z2711/16x1,5xG1/4
EGE12LR 22 22 M18x1,5 G3/8 Z2711/18x1,5xG3/8
EGE15LR 27 27 M22x1,5 G1/2 Z2711/22x1,5xG1/2