Z170/Typ | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z170/Typ

Latch locking device

Z170/Typ

1.2764

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h5 h4 h3 h2 h1 a12 a11 a10 a9 a8 a7 a6 a5 a4 a3 a2 a1 b3 b2 b1 l8 l7 l6 l5 l4 l3 l2 l1 d1
2 6 6,5 6 22 26 2 4 13,8 16 8 7 5 6 8 5 14 12,5 12,5 22 11 80 63 125 100 40,5 49 63 8
3,5 12,5 8 7,5 32,5 40 3 6 17,7 22,5 13 16 5 8 18 8 24 16 20 34 16 125 100 160 140 62 69 90 12
4 16 12,5 12 44 50 4 7 17,6 25 15 20 7 9 22 9 31 20 25 42 20 125 100 250 200 80 80 110 14
Typ Product CAD data
1 Z170/1
2 Z170/2
3 Z170/3
All products in the category - Typ
Z170/Typ
Z170/...
Latch locking device