Z171/Typ | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z171/Typ

Latch locking unit, DLC

Z171/Typ

1.2764

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.H min.H F Typ Product CAD data
160 9 22000 3 Z171/3