Z172/d1 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
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
Z172/d1

Frictional puller

Z172/d1

max. 120°C
~ 1.0711

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 r1 k1 t1 b1 l3 l2 l1 d4 d3 d2 d1 Product CAD data
4 1 2 12 11 22 16 51 M5 8,5 12 10 Z172/10
6 1,5 4 14 17 23 25 72 M8 13 18 16 Z172/16