Z1731/d1xl1 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1731/d1xl1

Pulling rod

Z1731/d1xl1

59 HRC
1.5920

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw2 sw1 l4 l3 l2 d2 d1 l1 Product CAD data
15 12 20 14 56 18,5 14 63 Z1731/14x63
15 12 25 14 73 18,5 14 80 Z1731/14x80
15 12 25 14 93 18,5 14 100 Z1731/14x100
15 12 25 14 118 18,5 14 125 Z1731/14x125
19 15 20 16 73 23,5 18 80 Z1731/18x80
19 15 30 16 93 23,5 18 100 Z1731/18x100
19 15 30 16 118 23,5 18 125 Z1731/18x125
19 15 30 16 133 23,5 18 140 Z1731/18x140