Z1732/d1 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
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
Z1732/d1

Threaded bush

Z1732/d1

1.2343
black-oxide finish
1000 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 l1 d3 d2 d1 Product CAD data
14 20 M24x1 19 14 Z1732/14
16 22 M30x1,5 24 18 Z1732/18