Z173/d1xmax.H | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z173/d1xmax.H

Round latch locking unit, pulling motion during mould opening stoke

Selection of the products dimensions

min.H h1 l2 l1 d6 d5 d4 d3 d2 d1 max.H Product CAD data
6 14 60 78 32,2 14 44,8 34,8 M10 32 28 Z173/32x28
6 14 88 106 32,2 14 44,8 34,8 M10 32 56 Z173/32x56
8 16 70 90 38,2 18 51,8 40,8 M12 38 36 Z173/38x36
8 16 105 125 38,2 18 51,8 40,8 M12 38 71 Z173/38x71