Z173/d1xmax.H-04 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z173/d1xmax.H-04

Locking segment

Z173/d1xmax.H-04

56 +2 HRC
1.2379
black-oxide finish

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 max.H Product
32 28 Z173/32x28-04
38 36 Z173/38x36-04