Z17410/b1xmax.H1 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z17410/b1xmax.H1

Latch locking unit, with parallel key, DLC

Z17410/b1xmax.H1

1.2762

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos10 min.H1 F h7 h6 h5 h4 h3 h1 t1 a3 a2 b7 b6 b5 b4 b3 b2 l8 l6 l5 l4 l3 l2
Z31/6x14 4 16000 4 9,3 22,3 10 16 16 3 38 20 29,5 10 47 22 15 141 30 20 10 140 171 131
Z31/6x14 4 16000 4 9,3 22,3 10 16 16 3 38 20 29,5 10 47 22 15 181 30 20 10 180 211 171
Z31/8x20 5,5 27000 5 12,3 30,3 13 21 22 4,5 56 34 44,5 12 77 30 20 201 45 34 15 200 246 186
Z31/8x20 5,5 27000 5 12,3 30,3 13 21 22 4,5 56 34 44,5 12 77 30 20 251 45 34 15 250 296 236
Z31/10x25 7 48000 6 15,5 37,5 16 27 27 6 72 45 59,5 14 97 38 25 251 60 45 15 250 311 236
Z31/10x25 7 48000 6 15,5 37,5 16 27 27 6 72 45 59,5 14 97 38 25 301 60 45 15 300 361 286
b1 max.H1 Product CAD data
50 85 Z17410/50x85
50 125 Z17410/50x125
80 112 Z17410/80x112
80 162 Z17410/80x162
100 140 Z17410/100x140
100 190 Z17410/100x190

HASCO’s latch locking units control, with utmost precision, the movement of the parting planes during the opening of the injection moulding tool. The new latch locking units with doublesided latch function stand out through their very high forces and reliability. The different versions can be activated either via the mould stroke or the ejector stroke. They also offer the possibility of working with delayed pulling action. Especially when the main parting plane is to open first, before a second opening takes place, the new Push-Loks are used.

  • Flexible assembly and combination possibilities
  • Double-sided locking
  • Fixing alternative through parallel keys
  • DLC coating guarantees long service life
  • Assembly outside the moulding tool