Z1741/b1xmax.H1 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1741/b1xmax.H1

Latch locking unit, DLC

Z1741/b1xmax.H1

1.2762

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos10 Pos9 min.H1 F h6 h5 h4 h3 h1 a3 a2 a1 b7 b3 b2 l8 l6 l5 l4 l3 l2
Z31/4x12 Z26/6x20 4 16000 9,3 22,3 10 16 16 40 20 10 29,5 15 30,05 30 20 10 140 171 131
Z31/4x12 Z26/6x20 4 16000 9,3 22,3 10 16 16 40 20 10 29,5 15 30,05 30 20 10 180 211 171
Z31/6x16 Z26/6x20 5,5 27000 12,3 30,3 13 21 22 60 34 16 44,5 20 45,05 45 34 15 200 246 186
Z31/6x16 Z26/6x20 5,5 27000 12,3 30,3 13 21 22 60 34 16 44,5 20 45,05 45 34 15 250 296 236
Z31/8x18 Z26/8x24 7 48000 15,5 37,5 16 27 27 80 45 22 59,5 25 60,05 60 45 15 250 311 236
Z31/8x18 Z26/8x24 7 48000 15,5 37,5 16 27 27 80 45 22 59,5 25 60,05 60 45 15 300 361 286
b1 max.H1 Product CAD data
50 90 Z1741/50x90
50 130 Z1741/50x130
80 117 Z1741/80x117
80 167 Z1741/80x167
100 145 Z1741/100x145
100 195 Z1741/100x195