Z1742/b1xmax.H1 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1742/b1xmax.H1

Pawl lock, DLC

Z1742/b1xmax.H1

1.2762

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos10 Pos9 min.H1 F h6 h5 h4 h3 a3 a2 a1 b3 b2 l6 l4 l3 l1
Z31/4x12 Z26/6x20 4 16000 9,3 22,3 10 16 40 20 10 15 30,05 20 146 191 10,25
Z31/6x16 Z26/6x20 5,5 27000 12,3 30,3 13 21 60 34 16 20 45,05 34 196 246 17,25
Z31/8x18 Z26/8x24 7 48000 15,5 37,5 16 27 80 45 22 25 60,05 45 246 296 22,75
b1 max.H1 Product CAD data
50 96 Z1742/50x96
80 111 Z1742/80x111
100 133 Z1742/100x133

HASCO’s latch locking units control, with utmost precision, the movement of the parting planes during the opening of the injection moulding tool. The new latch locking units with doublesided latch function stand out through their very high forces and reliability. The different versions can be activated either via the mould stroke or the ejector stroke. They also offer the possibility of working with delayed pulling action. Especially when the main parting plane is to open first, before a second opening takes place, the new Push-Loks are used.

  • Flexible assembly and combination possibilities
  • Double-sided locking
  • Fixing alternative through parallel keys
  • DLC coating guarantees long service life
  • Assembly outside the moulding tool