Z174/b1-03 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z174/b1-03

Spacer

Z174/b1-03

1.1730
liquid honing
600 - 650 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 Product
50 Z174/50-03
80 Z174/80-03
100 Z174/100-03