Z174/b1xmax.H1-01 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z174/b1xmax.H1-01

Control bracket

Z174/b1xmax.H1-01

58 -3HRC
1.2162

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 max.H1 Product
50 90 Z174/50x90-01
50 90
Z174/50x90-01
50 130 Z174/50x130-01
50 130
Z174/50x130-01
80 117 Z174/80x117-01
80 117
Z174/80x117-01
80 167 Z174/80x167-01
80 167
Z174/80x167-01
100 145 Z174/100x145-01
100 145
Z174/100x145-01