Z174/b1xmax.H1xHv-02 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z174/b1xmax.H1xHv-02

Latch bar

Z174/b1xmax.H1xHv-02

58 -3HRC, 38 +3HRC
1.2162
liquid honing

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 max.H1 Hv Product
50 90 0,5 Z174/50x90x0-02
50 90 0,5
Z174/50x90x0-02
50 90 20,5 Z174/50x90x20-02
50 90 20,5
Z174/50x90x20-02
50 130 0,5 Z174/50x130x0-02
50 130 0,5
Z174/50x130x0-02
50 130 50,5 Z174/50x130x50-02
50 130 50,5
Z174/50x130x50-02
80 117 0,5 Z174/80x117x0-02
80 117 0,5
Z174/80x117x0-02