Z17800/d1xl2 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z17800/d1xl2

Locking unit, pulling system

Z17800/d1xl2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k2 s4 l4 d7 d6 d4 d3 d1 l2 Product CAD data
1 6 4 12 32 22 42 36 28 96 Z17800/28x96
1,5 8 5 15 42 29 54 46 36 116 Z17800/36x116
2 10 6 19 56 40 74 63 48 136 Z17800/48x136