Z1780/d1xmax.l1xmax.H1xl2 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1780/d1xmax.l1xmax.H1xl2

Round latch unit, pulling system

Z1780/d1xmax.l1xmax.H1xl2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

min.H1 r1 k2 s4 s3 l5 l4 l3 min.l1 d7 d6 d4 d3 d2 d1 max.l1 max.H1 l2 Product CAD data
5 1 6 4 4,5 9 12 28 48 32 22 42 36 32 28 64 16 96 Z1780/28x64x16x96
5 1 6 4 4,5 9 12 28 64 32 22 42 36 32 28 80 32 96 Z1780/28x80x32x96
5 1 6 4 4,5 9 12 28 80 32 22 42 36 32 28 96 48 96 Z1780/28x96x48x96
5,5 1,5 8 5 4,5 9 15 36 60 42 29 54 46 39 36 84 24 116 Z1780/36x84x24x116
5,5 1,5 8 5 4,5 9 15 36 84 42 29 54 46 39 36 108 48 116 Z1780/36x108x48x116
5,5 1,5 8 5 4,5 9 15 36 108 42 29 54 46 39 36 132 72 116 Z1780/36x132x72x116
5,5 1,5 8 5 4,5 9 15 36 132 42 29 54 46 39 36 156 96 116 Z1780/36x156x96x116
6,5 2 10 6 5,5 11 19 45 76,5 56 40 74 63 52 48 106,5 30 136 Z1780/48x106,5x30x136
6,5 2 10 6 5,5 11 19 45 106,5 56 40 74 63 52 48 136,5 60 136 Z1780/48x136,5x60x136
6,5 2 10 6 5,5 11 19 45 136,5 56 40 74 63 52 48 166,5 90 136 Z1780/48x166,5x90x136

The HASCO round latch locking units Z1780/... and Z1782/... have been specially developed for the use in injection moulds and diecasting moulds where a second parting plane is

required in the mould.

Special Features

  • Flexible installation options
  • Optimum flow of forces through central multipoint locking
  • Offsets misalignment due to thermal expansion
  • Suitable for fast runners
  • Can be used as a pulling or pushing system
  • Low-wear stroke guiding due to free gap principle
  • Integrated collision protection
  • Construction inside the mould
  • High security during transport, production and storage
  • Compact design