Z17810/d1xmax.l1xmax.H1 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z17810/d1xmax.l1xmax.H1

Control unit

Z17810/d1xmax.l1xmax.H1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

min.H1 s3 l5 l3 min.l1 d2 d1 max.l1 max.H1 Product CAD data
5 4,5 9 28 48 32 28 64 16 Z17810/28x64x16
5 4,5 9 28 64 32 28 80 32 Z17810/28x80x32
5 4,5 9 28 80 32 28 96 48 Z17810/28x96x48
5,5 4,5 9 36 60 39 36 84 24 Z17810/36x84x24
5,5 4,5 9 36 84 39 36 108 48 Z17810/36x108x48
5,5 4,5 9 36 108 39 36 132 72 Z17810/36x132x72
5,5 4,5 9 36 132 39 36 156 96 Z17810/36x156x96
6,5 5,5 11 45 76,5 52 48 106,5 30 Z17810/48x106,5x30
6,5 5,5 11 45 106,5 52 48 136,5 60 Z17810/48x136,5x60
6,5 5,5 11 45 136,5 52 48 166,5 90 Z17810/48x166,5x90