Z1782/d1xmax.l1xmax.H1xmax.H2xl2 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1782/d1xmax.l1xmax.H1xmax.H2xl2

Round latch unit, pushing system

Z1782/d1xmax.l1xmax.H1xmax.H2xl2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

min.H1 r1 k2 s4 s3 l5 l4 l3 min.l1 d7 d6 d4 d3 d2
5 1 6 4 4,5 9 12 28 48 32 22 42 36 32
5 1 6 4 4,5 9 12 28 48 32 22 42 36 32
5 1 6 4 4,5 9 12 28 64 32 22 42 36 32
5 1 6 4 4,5 9 12 28 64 32 22 42 36 32
5 1 6 4 4,5 9 12 28 64 32 22 42 36 32
5 1 6 4 4,5 9 12 28 64 32 22 42 36 32
5 1 6 4 4,5 9 12 28 80 32 22 42 36 32
5 1 6 4 4,5 9 12 28 80 32 22 42 36 32
5 1 6 4 4,5 9 12 28 80 32 22 42 36 32
5 1 6 4 4,5 9 12 28 80 32 22 42 36 32
d1 max.l1 max.H1 max.H2 l2 Product CAD data
28 64 16 30 96 Z1782/28x64x16x30x96
28 64 16 40 96 Z1782/28x64x16x40x96
28 80 32 30 96 Z1782/28x80x32x30x96
28 80 32 40 96 Z1782/28x80x32x40x96
28 80 32 50 96 Z1782/28x80x32x50x96
28 80 32 60 96 Z1782/28x80x32x60x96
28 96 48 30 96 Z1782/28x96x48x30x96
28 96 48 40 96 Z1782/28x96x48x40x96
28 96 48 50 96 Z1782/28x96x48x50x96
28 96 48 60 96 Z1782/28x96x48x60x96

The HASCO round latch locking units Z1780/... and Z1782/... have been specially developed for the use in injection moulds and diecasting moulds where a second parting plane is

required in the mould.

Special Features

  • Flexible installation options
  • Optimum flow of forces through central multipoint locking
  • Offsets misalignment due to thermal expansion
  • Suitable for fast runners
  • Can be used as a pulling or pushing system
  • Low-wear stroke guiding due to free gap principle
  • Integrated collision protection
  • Construction inside the mould
  • High security during transport, production and storage
  • Compact design