Z1790/d1xmax.H | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1790/d1xmax.H

Round latch locking unit

Z1790/d1xmax.H

max. 180 °C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F min.H sw1 k1 t1 a4 a3 a2 max.a1 min.a1 b1 h1 l2 l1 d7 d6 d5 d4 d3 d2
2500 5 12 5 6,8 23 40 10 35 22 12,6 13 40 86 16 10,5 6,8 54 M22x1,25 28
2500 5 12 5 6,8 23 40 10 35 22 12,6 13 40 111 16 10,5 6,8 54 M22x1,25 28
5000 6 12 6 6,8 32 46 12 47,5 27 12,6 15 51 111 19 10,5 6,8 60 M26x1,5 33
5000 6 12 6 6,8 32 46 12 47,5 27 12,6 15 51 146 19 10,5 6,8 60 M26x1,5 33
7500 12 14 10 8,5 43 60 16 60 35 17 20 68 152 26 13,7 8,4 78 M34x1,5 42
7500 12 14 10 8,5 43 60 16 60 35 17 20 68 198 26 13,7 8,4 78 M34x1,5 42
10000 15 19 13 10,5 58 78 20 86 46 23 27 92 208 35 16,5 10,4 99 M44x1,75 54
10000 15 19 13 10,5 58 78 20 86 46 23 27 92 258 35 16,5 10,4 99 M44x1,75 54
d1 max.H Product CAD data
28 30 Z1790/28x30
28 55 Z1790/28x55
34 41 Z1790/34x41
34 76 Z1790/34x76
45 58 Z1790/45x58
45 104 Z1790/45x104
60 80 Z1790/60x80
60 130 Z1790/60x130

The HASCO round latch locking unit Z 1790 /... has been specially developed for injection moulds and diecasting moulds where a second parting plane is required in the mould.

Special Features

  • Optimum load transmission through a central positive locking system
  • Infinitely variable stroke
  • Locks the pulled plate
  • Proven locking system with double stroke end stops
  • Fitted inside the mould
  • Great safety during production, transport and storage
  • Rapid, straightforward installation
  • Flexible installation of the pulling rod
  • Precision standard components, available in 4 sizes, with 2 lengths each