Z1791/d1xl1 | Latch device | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1791/d1xl1

Pulling rod

Z1791/d1xl1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 d2 d1 l1 Product CAD data
13 21 12,4 16 140 Z1791/16x140
13 21 12,4 16 250 Z1791/16x250
15 24 14,5 19 160 Z1791/19x160
15 24 14,5 19 280 Z1791/19x280
22 31 19,5 26 200 Z1791/26x200
22 31 19,5 26 310 Z1791/26x310
29 40 24 35 270 Z1791/35x270
29 40 24 35 370 Z1791/35x370

The HASCO round latch locking unit Z1790/... has been specially developed for injection moulds and diecasting moulds where a second parting plane is required in the mould.

Special Features

  • Optimum load transmission through a central positive locking system
  • Infinitely variable stroke
  • Locks the pulled plate
  • Proven locking system with double stroke end stops
  • Fitted inside the mould
  • Great safety during production, transport and storage
  • Rapid, straightforward installation
  • Flexible installation of the pulling rod
  • Precision standard components, available in 4 sizes, with 2 lengths each