Z163/d3xl1 | Push-back units | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z163/d3xl1

Pressure sleeve

Z163/d3xl1

1.2826

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.F l3 l2 d5 d4 d2 d1 d3 l1 Product CAD data
12000 20 73 13 10 18 16 6 125 Z163/6x125
20000 25 100 17 12,5 24 20 10 160 Z163/10x160