Z164/d3xl1 | Push-back units | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z164/d3xl1

Pressure bush

Z164/d3xl1

60 HRC
1.2080

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.H t1 l2 d2 d1 d3 l1 Product CAD data
24 6,7 31 22 18 6 36 Z164/6x36
34 6,7 41 22 18 6 46 Z164/6x46
44 6,7 51 22 18 6 56 Z164/6x56
23 6,7 30 29 24 10 36 Z164/10x36
33 6,7 40 29 24 10 46 Z164/10x46
43 6,7 50 29 24 10 56 Z164/10x56
63 6,7 70 29 24 10 76 Z164/10x76