Z165/Typ | Push-back units | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z165/Typ

Guided ejector pull back device

Z165/Typ

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.H sw1 h1 a1 l4 l3 l2 l1 d3 d2 d1 Typ Product CAD data
55 20 11 11,35 0,9 45 12 70 24 M12x1 M32x1,5 50 Z165/50
70 27 12 13,4 0,9 60 17 90 31 M16x1,5 M42x1,5 60 Z165/60
100 34 13 14,4 1 75 22 120 39 M20x1,5 M50x1,5 80 Z165/80