Z166/Typ | Push-back units | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z166/Typ

Coupling rod, for guided ejector pull back device

Z166/Typ

1.5919

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 a1 l3 l2 l1 d3 d2 d1 Typ Product CAD data
32 12 22,5 22 87,5 36 M12 16 50 Z166/50
46 14 25 25 109 50 M16 21 60 Z166/60
55 4,5 27 30 132 60 M20 28 80 Z166/80