Z1870/b1xl1xs1xd1 | Angle pin retainer | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1870/b1xl1xs1xd1

Retainer, square

Z1870/b1xl1xs1xd1

1.2312
1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 t2 t1 a3 a2 a1 d4 d3 d2 b1 l1 s1 d1 Product CAD data
5 5,7 3 6,5 12 19,5 10 M6 11 25 25 17 8 Z1870/25x25x17x8
5 5,7 3 7 13 23 10 M6 13 27 30 22 10 Z1870/27x30x22x10
6 6,8 6 8 16,5 31 11 M8 17 32 40 36 12 Z1870/32x40x36x12
6 6,8 8 7 16,5 31 11 M8 19 32 40 36 14 Z1870/32x40x36x14
6 6,8 8 7,5 17 35 11 M8 21 32 45 46 16 Z1870/32x45x46x16
8 9 8 9,5 17 40,5 15 M10 23 36 52 46 18 Z1870/36x52x46x18
10 9 8 10 20 42 15 M10 25 40 55 46 20 Z1870/40x55x46x20
10 9 15 10,5 20 46 15 M10 27 40 60 56 22 Z1870/40x60x56x22
10 11 15 11 22 49,5 18 M12 29 45 65 56 24 Z1870/45x65x56x24
12 11 15 12 30 56 18 M12 37 52 75 66 30 Z1870/52x75x66x30
All products in the category - Angle pin retainer
Z187/d1xh1xd2
Z187/...
Retainer, round
Z1870/b1xl1xs1xd1
Z1870/...
Retainer, square