Z187/d1xh1xd2 | Angle pin retainer | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z187/d1xh1xd2

Retainer, round

Z187/d1xh1xd2

1.2312
1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t3 t2 t1 a4 a3 a2 a1 d5 d4 d3 d1 h1 d2 Product CAD data
6 12 3 7 8 4 2,5 M5 3 11 22 22 8 Z187/22x22x8
8 12 3 8 9 4 4,5 M6 4 13 25 27 10 Z187/25x27x10
8 12 6 10 11 4 6 M6 4 17 32 36 12 Z187/32x36x12
8 16,5 8 12 13 4 6 M8 4 19 36 36 14 Z187/36x36x14
10 16,5 8 13,5 14 6 8 M8 5 21 40 46 16 Z187/40x46x16
10 16,5 8 13,5 15 6 8,5 M8 5 23 40 46 18 Z187/40x46x18
12 16,5 8 15 16,5 6 8,5 M8 6 25 45 46 20 Z187/45x46x20
12 16,5 15 16,5 18 6 10 M8 6 27 50 56 22 Z187/50x56x22
12 16,5 15 16,5 18 6 10 M8 6 29 50 56 24 Z187/50x56x24
14 23 15 21 24 8 11 M10 8 37 63 66 30 Z187/63x66x30
All products in the category - Angle pin retainer
Z187/d1xh1xd2
Z187/...
Retainer, round
Z1870/b1xl1xs1xd1
Z1870/...
Retainer, square