Z010/d1xl1 | Angle pins | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z010/d1xl1

Guide pillar, Angle pin, front mounting

Z010/d1xl1

720 HV30
~ 1.0401
~ DIN ISO 8404-B

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 t4 t3 t1 l3 l2 d2 d1 l1 Product CAD data
4 13 7,5 8 4 2,3 M5 8 60 Z010/8x60
4 13 7,5 8 4 2,3 M5 8 80 Z010/8x80
4 13 7,5 8 4 2,3 M5 8 100 Z010/8x100