Z01/d1xl1 | Angle pins | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z01/d1xl1

Guide pillar, Angle Pin

Z01/d1xl1

720 HV 30
~ 1.0401
DIN ISO 8404-A

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 t2 t1 l2 d4 d2 d1 l1 Product CAD data
3 12 8 4 10 M4 8 40 Z01/8x40
3 12 8 4 10 M4 8 50 Z01/8x50
3 12 8 4 10 M4 8 60 Z01/8x60
3 12 8 4 10 M4 8 70 Z01/8x70
3 12 8 4 10 M4 8 80 Z01/8x80
3 12 8 4 10 M4 8 90 Z01/8x90
3 12 8 4 10 M4 8 100 Z01/8x100
3 12 8 4 10 M4 8 120 Z01/8x120