Z1821/h1xs1xb1 | Pressure plates | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1821/h1xs1xb1

Wear plate

Z1821/h1xs1xb1

53 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ r1 h2 a2 a1 d2 d1 h1 s1 b1 Product CAD data
1 1,5 11 - 4,5 8,3 4,3 12 4 18 Z1821/12x4x18
1 1,5 11 - 4,5 8,3 4,3 12 4 22 Z1821/12x4x22
2 1,5 11 16 4,5 8,3 4,3 12 4 30 Z1821/12x4x30
2 1,5 11 36 4,5 8,3 4,3 12 4 50 Z1821/12x4x50
1 1,5 15 - 7 8,3 4,3 16 4 18 Z1821/16x4x18
1 1,5 15 - 7 8,3 4,3 16 4 22 Z1821/16x4x22
2 1,5 15 16 7 8,3 4,3 16 4 30 Z1821/16x4x30
2 1,5 15 36 7 8,3 4,3 16 4 50 Z1821/16x4x50
2 1,5 19 16 10 8,3 4,3 20 4 30 Z1821/20x4x30
2 1,5 19 24 10 8,3 4,3 20 4 38 Z1821/20x4x38
All products in the category - Pressure plates
Z1821/h1xs1xb1
Z1821/...
Wear plate
Z1831/h1xs1xl1
Z1831/...
Wear Plate
Z1832/h1xs1xl1
Z1832/...
Wear plate