Z1831/h1xs1xl1 | Pressure plates | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1831/h1xs1xl1

Wear Plate

Z1831/h1xs1xl1

53 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ r1 a2 a1 d2 d1 h1 s1 l1 Product CAD data
1 1,5 12 - 8,3 4,3 23 4 22 Z1831/23x4x22
2 1,5 12 16 8,3 4,3 23 4 30 Z1831/23x4x30
2 1,5 12 36 8,3 4,3 23 4 50 Z1831/23x4x50
2 1,5 16 16 8,3 4,3 31 4 30 Z1831/31x4x30
2 1,5 16 24 8,3 4,3 31 4 38 Z1831/31x4x38
2 1,5 16 39 8,3 4,3 31 4 53 Z1831/31x4x53
2 1,5 19 16 8,3 4,3 36 5 30 Z1831/36x5x30
2 1,5 19 24 8,3 4,3 36 5 38 Z1831/36x5x38
2 1,5 19 39 8,3 4,3 36 5 53 Z1831/36x5x53
2 2 24 18 12,4 6,4 46 5 38 Z1831/46x5x38
All products in the category - Pressure plates
Z1821/h1xs1xb1
Z1821/...
Wear plate
Z1831/h1xs1xl1
Z1831/...
Wear Plate
Z1832/h1xs1xl1
Z1832/...
Wear plate