Z1832/h1xs1xl1 | Pressure plates | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1832/h1xs1xl1

Wear plate

Z1832/h1xs1xl1

53 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ r1 a2 a1 d1 h1 s1 l1 Product CAD data
1 1,5 3,5 - M4 8 4 22 Z1832/8x4x22
2 1,5 3,5 18 M4 8 4 30 Z1832/8x4x30
2 1,5 3,5 30 M4 8 4 50 Z1832/8x4x50
2 1,5 5,5 18 M5 12 5 30 Z1832/12x5x30
2 1,5 5,5 24 M5 12 5 38 Z1832/12x5x38
2 1,5 5,5 35 M5 12 5 53 Z1832/12x5x53
2 2 7 24 M6 15 6 38 Z1832/15x6x38
2 2 7 34 M6 15 6 50 Z1832/15x6x50
3 2 7 50 M6 15 6 71 Z1832/15x6x71
2 2 8 34 M6 17 6 50 Z1832/17x6x50
All products in the category - Pressure plates
Z1821/h1xs1xb1
Z1821/...
Wear plate
Z1831/h1xs1xl1
Z1831/...
Wear Plate
Z1832/h1xs1xl1
Z1832/...
Wear plate