Z1893/d1xh1 | Slide retainer | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1893/d1xh1

Retainer, for slide retainer catch

Z1893/d1xh1

max. 218 °C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

a1 d2 d1 h1 Product CAD data
4,85 M3 16 6,35 Z1893/16x6,35
6,35 M3 19 6,35 Z1893/19x6,35
7,6 M3 22 6,35 Z1893/22x6,35
10,5 M3 28 6,35
Z1893/28x6,35