Z1896/d1 | Slide retainer | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1896/d1

Slide retainer catch, DLC, round

Z1896/d1

max. 180 °C
1.2767
DLC

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

F2 F1 r1 Ln L0 k1 h2 h1 t1 b1 l1 d3 d2 d1 Product CAD data
34 28 0,4 7,5 12 1,4 1 7 6,3 7 6,6 8,4 5,3 7 Z1896/7
42 38 0,5 10 16 2 1,8 10 9 10 9,6 12 8,3 10 Z1896/10
92 38 0,8 16 18 3 2,8 15 14 15 14 18 12 15 Z1896/15

The new HASCO slide retainer Z 1895 /... and slide retainer catch Z 1896 /...  are noted for their frictional and positive-locking connection. Slide positions are secured and reliably locked via a positive connection.

Special Features

  • DLC-coated
  • Lubricant-free production
  • Optimum corrosion protection
  • Service temperature up to 180 °C
  • Compact design
  • Holding force of 3.4 - 9.2 kg
  • Catch design for minimal build volumes
  • The slide retainer can be replaced on the machine