Z1898/d1xb1xl1 | Slide retainer | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1898/d1xb1xl1

Slide Retainer

Z1898/d1xb1xl1

max. 180°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n5 Pos5 n4 Pos4 n3 Pos3 F1 h1 a2 a1 l3 l2 d4 d3 d2 d1 b1 l1 Product CAD data
- - 1 Z25/4x16 1 Z31/5x12 30 10 10 10 26 20 M8x1 4 M5 10 18 36 Z1898/10x18x36
1 Z26/5x20 - - 1 Z31/6x14 60 12 14 13 30 24 M10x1 5 M6 13 22 45 Z1898/13x22x45
1 Z26/8x24 - - 1 Z31/8x18 100 16 17 17 36 29 M12x1,25 8 M8 16 26 56 Z1898/16x26x56