Z1810/d1 | Slider locks | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1810/d1

Locking heel, rectangular

Z1810/d1

53 HRC
1.2842

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos2 h2 h1 a3 a2 a1 b2 b1 l1 d2 d1 Product CAD data
Z31/4x25 22 36 18 14,2 18 11 28 32 11 8 Z1810/8
Z31/4x30 27 44 22 17,2 20 15 32 40 13 10 Z1810/10