Z1820/h1xb1 | Slider locks | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1820/h1xb1

Locking heel, single sided

Z1820/h1xb1

60 HRC
1.2162

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h3 h2 t2 t1 a4 a3 a2 a1 b2 l2 l1 d3 d2 d1 h1 b1 Product CAD data
1 5 11 5,7 5 4,5 13 - - 10 8 20 10 M6 M4 12 18 Z1820/12x18
1 5 11 5,7 5 4,5 13 - - 12 8 20 10 M6 M4 12 22 Z1820/12x22
2 5 11 5,7 5 4,5 13 16 - 20 8 20 10 M6 M4 12 30 Z1820/12x30
3 5 11 5,7 5 4,5 13 36 24 40 8 20 10 M6 M4 12 50 Z1820/12x50