Z183/h1xh2xb1 | Slider locks | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z183/h1xh2xb1

Locking heel, double sided

Z183/h1xh2xb1

60 HRC
1.2162

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ r1 h4 h3 t2 t1 a6 a5 a4 a3 a2 a1 l2 l1 d2 d1
1 5,8 15 5 12 7 14,9 12 8,5 - - 20 32 12 M8 M4
2 5,8 15 5 12 7 14,9 12 14 - 16 20 32 12 M8 M4
3 5,8 15 5 12 7 14,9 12 34 24 36 20 32 12 M8 M4
h1 h2 b1 Product CAD data
16 23 22 Z183/16x23x22
16 23 30 Z183/16x23x30
16 23 50 Z183/16x23x50