Z1840/h1xb1xd1 | Slider locks | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1840/h1xb1xd1

Locking heel, with retainer

Z1840/h1xb1xd1

58 HRC
1.2162

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ r1 h4 h3 h2 t2 t1 a6 a5 a4 a3 a2 a1 l2 l1 d5 d4 d3
1 5 8 18 11 5,7 3 32 17 4,5 - - 43 22 50 10 M6 13
2 5 8 18 11 5,7 6 32 16 4,5 16 - 43 22 50 10 M6 17
3 5 8 18 11 5,7 6 32 16 4,5 36 24 43 22 50 10 M6 17
1 5 10 22 15 6,8 6 35 19 7 - - 50 25 60 11 M8 17
2 5 10 22 15 6,8 6 35 19 7 16 - 50 25 60 11 M8 17
3 5 10 22 15 6,8 8 35 18 7 36 24 50 25 60 11 M8 19
2 6 10 22 19 9 6 35 19 10 16 - 54 25 65 15 M10 17
2 6 10 22 19 9 6 35 19 10 24 - 54 25 65 15 M10 17
3 6 10 22 19 9 8 35 18 10 39 25 54 25 65 15 M10 19
1 6 12 26 24 9 8 38 19,5 13 16 - 58 25 71 15 M10 19
h1 b1 d1 Product CAD data
12 22 10 Z1840/12x22x10
12 30 12 Z1840/12x30x12
12 50 12 Z1840/12x50x12
16 22 12 Z1840/16x22x12
16 30 12 Z1840/16x30x12
16 50 14 Z1840/16x50x14
20 30 12 Z1840/20x30x12
20 38 12 Z1840/20x38x12
20 53 14 Z1840/20x53x14
25 30 14 Z1840/25x30x14