Z1751/d1xl1xw1 | Sliding mechanism | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1751/d1xl1xw1

Rack, helical teeth

Z1751/d1xl1xw1

1.2312
~ 1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h2 h1 a3 a2 a1 b1 d1 l1 w1 Product CAD data
15 2,5 16 25 6,93 3 16 160 30 Z1751/16x160x30
15 2,5 16 29 8,48 3 16 160 45 Z1751/16x160x45
15 2,5 16 25 6,93 3 16 200 30
Z1751/16x200x30
15 2,5 16 29 8,48 3 16 200 45
Z1751/16x200x45
15 2,5 16 25 6,93 3 16 250 30 Z1751/16x250x30
15 2,5 16 29 8,48 3 16 250 45 Z1751/16x250x45
22 3 20 33 9,24 4 25 200 30
Z1751/25x200x30
22 3 20 40 11,31 4 25 200 45
Z1751/25x200x45
22 3 20 33 9,24 4 25 250 30 Z1751/25x250x30
22 3 20 40 11,31 4 25 250 45 Z1751/25x250x45