Z1752/d1xl1xw1 | Sliding mechanism | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1752/d1xl1xw1

Rack, helical teeth

Z1752/d1xl1xw1

1.2312
1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h2 h1 t1 a3 a2 a1 b2 b1 l3 d2 d1 l1 w1 Product CAD data
15 2,5 15 16 29 8,48 3 5 16 M8 16 160 45 Z1752/16x160x45
15 2,5 15 16 37 12 3 5 16 M8 16 200 30 Z1752/16x200x30
15 2,5 15 16 29 8,48 3 5 16 M8 16 250 45 Z1752/16x250x45
15 2,5 15 16 37 12 3 5 16 M8 16 315 30 Z1752/16x315x30
22 3 18 20 40 11,31 4 8 20 M12 25 250 45 Z1752/25x250x45
22 3 18 20 49 16 4 8 20 M12 25 315 30 Z1752/25x315x30
22 3 18 20 40 11,31 4 8 20 M12 25 315 45 Z1752/25x315x45
22 3 18 20 49 16 4 8 20 M12 25 400 30 Z1752/25x400x30
22 3 18 20 40 11,31 4 8 20 M12 25 400 45 Z1752/25x400x45
22 3 18 20 49 16 4 8 20 M12 25 500 30 Z1752/25x500x30