Z1755/d1 | Sliding mechanism | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1755/d1

Mounting block

Z1755/d1

1.2312
1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 t2 t1 a5 a4 a3 a2 a1 b2 b1 l1 d4 d3 d2 d1 Product
32 16 11 16 10 23 36 2,2 5 56 36 8 15 9 16 Z1755/16
45 22 15,5 22,5 13 32 54 2 8 80 45 10 20 14 25 Z1755/25