Z1756/l1xh1 | Sliding mechanism | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1756/l1xh1

Spacer block

Z1756/l1xh1

1.2162
590 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 l1 h1 Product CAD data
56 36 25 Z1756/36x25
56 36 40 Z1756/36x40
56 36 63 Z1756/36x63
80 45 32 Z1756/45x32
80 45 50 Z1756/45x50
80 45 80 Z1756/45x80