Z1761/d1xl1xw1 | Sliding mechanism | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1761/d1xl1xw1

Rack, helical teeth, double sided

Z1761/d1xl1xw1

1.2312
1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 l1 w1 Product CAD data
25 125 45 Z1761/25x125x45
25 160 45 Z1761/25x160x45
25 200 45 Z1761/25x200x45