Z1800/h1xl1xb1/Mat | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1800/h1xl1xb1/Mat

Slide, blank

Z1800/h1xl1xb1/Mat

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h4 h2 b2 h1 l1 b1 Mat Product CAD data
12 4 26 16 200 20 1.2343 Z1800/16x200x20/1.2343
12 4 31 16 200 25 1.2343 Z1800/16x200x25/1.2343
12 4 46 16 200 40 1.2343 Z1800/16x200x40/1.2343
12 4 69 16 200 63 1.2343 Z1800/16x200x63/1.2343
20 5 46 25 200 40 1.2343 Z1800/25x200x40/1.2343
20 5 69 25 200 63 1.2343 Z1800/25x200x63/1.2343
20 5 86 25 200 80 1.2343 Z1800/25x200x80/1.2343
34 6 71 40 250 63 1.2343 Z1800/40x250x63/1.2343
34 6 88 40 250 80 1.2343 Z1800/40x250x80/1.2343
34 6 108 40 250 100 1.2343 Z1800/40x250x100/1.2343