Z1801/h1xb1xl1 | Sliding units | Sliding system | Demoulding | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1801/h1xb1xl1

Slide

Z1801/h1xb1xl1

54 HRC
1.2343

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 h5 h4 h3 h2 a3 a2 a1 b2 l3 l2 d3 d2 d1 h1 b1 l1 Product CAD data
1,5 8,4 5,5 1,5 4 25,45 10 15 31 15,1 5 4 M4 11 12 25 40 Z1801/12x25x40
1,5 8,4 5,5 1,5 4 24,45 10 20 46 15,1 5 4 M4 13 12 40 40 Z1801/12x40x40
1,5 8,4 5,5 1,5 4 24,45 10 30 69 15,1 5 4 M4 13 12 63 40 Z1801/12x63x40
1,5 9,9 6 1,5 4 28 10 15 31 15,1 5,5 4 M4 13 16 25 45 Z1801/16x25x45
1,5 9,9 6 1,5 4 28 10 20 46 15,1 5,5 4 M4 13 16 40 45 Z1801/16x40x45
1,5 9,9 6 1,5 4 27 10 30 69 15,1 5,5 4 M4 15 16 63 45 Z1801/16x63x45
2 13,4 9 2 5 31,7 13 20 46 18,1 8 4 M4 13 20 40 50 Z1801/20x40x50
2 13,4 9 2 5 31,7 13 30 69 18,1 8 4 M4 13 20 63 50 Z1801/20x63x50
2 13,4 9 2 5 30,7 13 40 86 18,1 8 4 M4 15 20 80 50 Z1801/20x80x50
2 15,9 10 2 5 33,45 16 20 46 22,1 10 4 M5 15 25 40 55 Z1801/25x40x55